IESNA:LM-63-2002
[TEST]P947784
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14503
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1701.7 2130.6 2518.4 2818.6 3063.4 3201.9 3267.1 3290.3 3407.8 3659.3
4074.8 4599.6 5116.2 5528.7 5889.5 6218.9 6427.1 6480.2 6352.2 6028
5373.7 4242.5 3502.1 2933.2 2323 1634.3 1074.3 753.1 587.7 507.6
460.4 387 327.9 113.8 55.4 9 0
1701.7 2145.6 2537.1 2842.6 3067.2 3219.1 3297 3318.7 3416 3642.9
4026.9 4541.2 5048.1 5474.8 5839.4 6168.8 6415.8 6504.9 6423.3 6148.6
5602.1 4557 3643.6 3059.7 2457 1781.8 1171.6 790.6 606.4 525.5
464.9 393 330.9 140.7 59.1 11.2 0
1701.7 2126.9 2510.9 2819.4 3059.7 3234.1 3330.7 3371.9 3448.2 3651.9
3979 4435.7 4922.3 5351.3 5697.9 5974.9 6234.7 6361.2 6329 6109.6
5670.2 4952.2 3947.6 3246.8 2648.7 1994.4 1331.8 884.9 654.3 543.5
479.9 417.7 357.8 273.3 139.2 16.5 0
1701.7 2126.9 2499.7 2807.4 3064.2 3261.1 3392.8 3461.7 3533.6 3690.8
3934.1 4288.2 4708.9 5112.4 5437.4 5703.9 5927.7 6108.9 6157.5 6085.7
5821.4 5331 4642.3 3827 3059.7 2377.7 1662.7 1064.6 726.2 552.5
476.9 414 353.4 281.5 197.6 77.1 0
1701.7 2064 2425.6 2741.5 3012.5 3252.1 3443 3569.5 3650.4 3774.6
3976.8 4236.5 4572.7 4914.8 5222.5 5487.5 5703.1 5894.8 6031 6067.7
5995.1 5772 5339.3 4685 3920.6 3139.8 2339.5 1542.2 968.7 649.8
495.6 440.2 382.6 292 196.9 61.4 0
1701.7 2031.1 2357.5 2665.1 2949.6 3213.2 3452.7 3642.1 3770.9 3891.4
4042.6 4259.7 4511.3 4810 5110.9 5410.4 5664.9 5864.1 6014.6 6138.8
6235.4 6203.2 6067.7 5760 5228.5 4539.7 3654.1 2802.1 1884.3 1163.4
754.6 515.8 373.6 226.1 113.8 29.9 0
1701.7 1968.2 2251.9 2541.6 2823.1 3099.4 3365.9 3603.2 3800.1 3958
4118.3 4293.4 4485.8 4725.4 5000.1 5311.6 5632 5941.2 6215.2 6456.2
6675.6 6916.7 7025.2 7092.6 7077.6 6772.2 6189 5259.9 4030.7 2730.3
1575.9 818.3 417.7 241.1 117.5 40.4 0
1701.7 1920.3 2147.8 2396.4 2653.9 2897.2 3158.5 3412.3 3656.3 3872
4087.6 4287.4 4468.6 4664 4869.1 5089.2 5344.5 5633.5 5949.4 6284.8
6650.9 7176.4 7600.9 7859.9 8154.9 8368.3 8396 8109.2 7363.6 6156.8
4485.8 2895 1475.6 601.9 214.9 41.9 0
1701.7 1834.2 1994.4 2180 2383.7 2599.3 2818.6 3035.7 3250.6 3471.4
3702.8 3916.9 4149.7 4393 4646 4899.8 5181.3 5497.2 5846.9 6242.9
6705.5 7407 8103.2 8580.1 9188.8 9905.2 10671.8 11183.1 11073.8 10044.5
7925.1 5137.9 2179.3 665.5 209.6 43.4 0
1701.7 1819.2 1978.6 2149.3 2341.7 2545.4 2753.5 2960.9 3166 3374.1
3579.2 3791.8 4016.4 4259.7 4511.3 4772.6 5063 5384.2 5743.5 6153
6615 7357.6 8059.1 8575.6 9226.2 10007 10844 11377 11276 10181.5
7877.9 4817.5 1846.1 509.8 164.7 37.4 0
1701.7 1762.3 1844.6 1955.4 2089.4 2235.4 2382.9 2537.9 2698.1 2859.8
3023 3191.4 3361.4 3541.1 3734.2 3938.6 4163.2 4417.7 4724.6 5075
5501.7 6180 6694.3 7201.9 7821 8565.9 9265.1 9568.3 9251.7 8044.1
5938.2 3305.2 953 199.9 66.6 15 0
1701.7 1720.4 1766.8 1833.4 1925.5 2025.1 2133.6 2245.2 2358.2 2478.7
2596.3 2709.3 2826.1 2942.1 3064.9 3194.4 3330.7 3496.1 3687.8 3936.3
4295.7 4741.9 5045.8 5385.7 5792.2 6235.4 6537.8 6432.3 5903.8 4912.6
3547.8 1815.4 592.2 176.7 60.6 14.2 0
1701.7 1682.9 1689.7 1720.4 1770.5 1822.2 1890.3 1957.7 2024.3 2093.9
2154.6 2209.2 2254.9 2296.8 2326 2344.7 2363.4 2376.2 2397.1 2445.8
2562.6 2631.5 2644.2 2669.6 2709.3 2745.3 2647.2 2336.5 1893.3 1402.9
953.8 540.5 271 114.5 55.4 19.5 0
1701.7 1604.3 1546.7 1516.7 1513.7 1525.7 1545.9 1568.4 1584.1 1593.8
1593.1 1574.4 1545.2 1504 1449.4 1382.7 1302.6 1219.5 1143.2 1072
998.7 933.6 878.9 834 795.1 755.4 706 639.3 547.3 423.7
308.4 226.8 157.2 101.1 57.6 16.5 0
1701.7 1531.7 1426.2 1379.7 1368.5 1378.2 1399.2 1421.7 1432.9 1429.9
1414.2 1386.5 1346 1295.9 1237.5 1177.6 1115.5 1053.3 991.9 924.6
856.4 795.1 750.1 723.2 712.7 714.2 712.7 691.7 640.1 554
421.5 290.5 203.6 134 66.6 15 0
1701.7 1474.8 1347.5 1297.4 1299.6 1328.1 1359.5 1379.7 1381.2 1367.8
1341.6 1304.1 1260 1209 1155.1 1102 1045.8 986.7 926.1 869.9
827.2 790.6 765.9 750.1 736.7 720.9 696.2 670.8 639.3 589.2
512.8 402.8 264.3 146 69.6 15 0
1701.7 1420.2 1289.2 1255.5 1276.4 1315.4 1346 1361 1355 1331.8
1295.9 1253.2 1203.8 1155.1 1103.5 1053.3 1018.9 977.7 926.1 884.9
857.2 820.5 762.9 717.2 687.2 658.1 628.1 598.2 571.2 546.5
517.3 470.1 384.8 295 172.9 41.9 0
1701.7 1389.5 1258.5 1239.7 1275.7 1313.1 1343.8 1352.8 1338.6 1301.9
1257.7 1207.6 1153.7 1105.7 1064.6 1041.4 1013.7 985.2 957.5 896.1
841.5 798 754.6 714.2 672.3 635.6 599.7 566.7 532.3 492.6
453.7 418.5 366.8 316.7 221.6 86.1 0
1701.7 1363.3 1239 1236.7 1276.4 1312.4 1339.3 1342.3 1320.6 1280.9
1230.8 1175.4 1126 1080.3 1049.6 1023.4 989.7 944 903.6 854.9
817.5 775.6 734.4 697 665.5 633.3 598.9 563.7 522.5 476.9
426.7 382.6 325.7 246.3 163.2 68.1 0
1701.7 1348.3 1229.3 1236 1279.4 1314.6 1338.6 1334.1 1306.4 1259.2
1200.8 1146.2 1099.7 1064.6 1048.1 1008.4 947 875.9 847.5 823.5
780.8 747.9 719.4 677.5 646.1 621.4 589.2 551 505.3 455.2
400.5 376.6 324.2 211.9 154.2 94.3 0
1701.7 1345.3 1223.3 1236.7 1280.2 1316.1 1337.8 1331.8 1298.1 1245
1185.8 1131.9 1086.3 1064.6 1039.1 988.9 899.1 840 825 795.8
758.4 717.9 679.8 650.6 632.6 616.9 587.7 551.7 508.3 458.2
405 418.5 333.9 223.1 169.9 62.9 0
1701.7 1345.3 1222.5 1239 1280.9 1316.9 1337.1 1334.1 1301.1 1245.7
1185.8 1131.2 1085.5 1065.3 1036.9 986 892.4 840.7 828.7 795.1
756.1 712 680.5 641.6 636.3 616.9 586.9 551.7 511.3 457.4
406.5 412.5 286.7 230.6 167.7 60.6 0
